1.1 Processor Overview
The following are the key features of the PIC32CM6408JH00064 MCU:
- For
performance
- Arm® Cortex®-M0+ CPU
- Running at up to 48 MHz with 64 Kb Flash and 8 Kb SRAM
- Single-cycle hardware multiplier
- Micro Trace Buffer
- Memory Protection Unit (MPU)
- For low power
- Idle and Standby Sleep modes
- SleepWalking peripherals
- For touch input
- 256-Channel capacitive touch and proximity sensing
- Low-power, high-sensitivity, environmentally robust capacitive touch buttons, sliders, and wheels
- Arm® Cortex®-M0+ CPU