2.4 Using Pin-Headers
The edge connector footprint on the PIC32CM JH-Value Line Curiosity Nano+ Touch board has a staggered design where each hole is shifted 8 mils (~0.2 mm) off-center. The hole shift allows the use of the regular 100 mil pin headers without soldering on the board. The pin-headers can be used in applications, such as pin sockets and prototyping boards without issues once both are firmly in place.
Tip:
- Start at one end of the pin-header and gradually insert the header along the length of the board. Once all the pins are in place, use a flat surface to push them in.
- For applications using the pin-headers permanently, it is still recommended to solder them in place.
- Once the pin-headers are in place, are hard to remove by hand. Use a set of pliers and carefully remove the pin-headers to avoid damage the pin-headers and PCB.