2.3 MPLAB Data Visualizer Support for Curiosity Nano
The Curiosity Nano, via a USB/serial bridge, facilitates a connection between a UART on the Target MCU and the computer's COM port. For example, the user may use this to connect to the MPLAB Data Visualizer or other terminal programs.