1 Quick References
Reference Documentation
For further details, refer to the following:
- ATA8352 Impulse-Radio Ultra-Wideband (IR-UWB) Transceiver Data Sheet (DS70005450)
- ATA8352 Impulse-Radio Ultra-Wideband (IR-UWB) Transceiver User's Guide (DS50003125)
- ATA8352 Demo and Evaluation Kit User's Guide (DS50003129)
- IEEE 802.15.4a-2007 Standard
- IEEE 802.15.4z-2020 Standard
- Multi-User Interference and Wireless Clock Synchronization in TDOA-based UWB Localization by J. Tiemann
- ATLAS - An Open-Source TDOA-Based Ultra-Wideband Localization System by J. Tiemann.
Software Prerequisites
- Wireless TDoA Demo Software for ATA8352 Demo Kit
- Wired TDoA Demo Software for ATA8352 Demo Kit with Xplained Pro Extension Board including two ATA8352 Modules (optional, not for standard UWB demo kit)
- DS-TWR Demo Software for ATA8352 Demo Kit
Hardware Prerequisite
- ATA8352 UWB Demo Kit (refer to the ATA8352 Demo and Evaluation Kit User's Guide (DS50003129))
- ATA53UWB-XPRO Xplained Pro Extension Board with two UWB modules (to be attached to the SAM C21 Xplained Pro board) (optional)
Acronyms and Abbreviations
| Acronym/Abbreviation | Description |
|---|---|
| AoA | Angle-of-Arrival |
| DS-TWR | Double-Sided Two-Way-Ranging |
| FIFO | First-In First-Out |
| IR-UWB | Impulse-Radio Ultra-Wideband |
| IRQ | Interrupt Request |
| MCU | Microcontroller Unit |
| RTLS | Real-Time-Location-Service |
| RX | Receive |
| SNR | Signal-to-Noise Ratio |
| TDoA | Time-Difference-of-Arrival |
| ToA | Time-of-Arrival |
| ToF | Time-of-Flight |
| TWR | Two-Way-Ranging |
| TX | Transmit |
| UWB | Ultra-Wideband |