4 ATA8352 TDoA Implementation
The following sections describe the TDoA implementation details. For more details, refer to the ATA8352 Impulse-Radio Ultra-Wideband (IR-UWB) Transceiver Data Sheet (DS70005450) and ATA8352 Impulse-Radio Ultra-Wideband (IR-UWB) Transceiver User's Guide (DS50003125). The TDoA operation is controlled by an additional register A29 and uses the RX and TX data communication with timestamp capturing and specialized header and footer sections as well as payload format. The timestamp capturing occurs at different positions while transmitting or receiving a TDoA data telegram. The TDoA implementation also supports wired and wireless synchronization with scheduled data telegram transmission.