17.2.2 CCL LUTn Pin Position

Name: CCLROUTEA
Offset: 0x01
Reset: 0x00
Property: 

Bit 76543210 
     LUT3LUT2LUT1LUT0 
Access R/WR/WR/WR/W 
Reset 0000 

Bit 3 – LUT3 CCL LUT 3 Signals

This bit field controls the pin positions for CCL LUT 3 signals.

ValueNameDescription
OUTIN0IN1IN2
0DEFAULTPF3PF0PF1PF2
1-ReservedReservedReservedReserved

Bit 2 – LUT2 CCL LUT 2 Signals

This bit field controls the pin positions for CCL LUT 2 signals.

ValueNameDescription
OUTIN0IN1IN2
0DEFAULTPD3PD0PD1PD2
1ALT1PD6PD0PD1PD2

Bit 1 – LUT1 CCL LUT 1 Signals

This bit field controls the pin positions for CCL LUT 1 signals.

ValueNameDescription
OUTIN0IN1IN2
0DEFAULTPC3---
1-ReservedReservedReservedReserved

Bit 0 – LUT0 CCL LUT 0 Signals

This bit field controls the pin positions for CCL LUT 0 signals.

ValueNameDescription
OUTIN0IN1IN2
0DEFAULTPA3PA0PA1PA2
1ALT1PA6PA0PA1PA2