17.2.5 TWI Pin Positions

Name: TWIROUTEA
Offset: 0x06
Reset: 0x00
Property: 

Bit 76543210 
       TWI0[1:0] 
Access R/WR/W 
Reset 00 

Bits 1:0 – TWI0[1:0] TWI 0 Signals

This bit field controls the pin positions for TWI 0 signals in both Host and Client mode.

ValueNameDescription
SDASCL
0x0DEFAULTPA2PA3
0x1ALT1PA2PA3
0x2Reserved--
0x3ALT3PA0PA1