17.2.1 EVSYS Pin Position

Name: EVSYSROUTEA
Offset: 0x00
Reset: 0x00
Property: 

Bit 76543210 
   EVOUTF EVOUTD  EVOUTA 
Access R/WR/WR/W 
Reset 000 

Bit 5 – EVOUTF Event Output F

This bit controls the pin position for event output F.

ValueNameDescription
0x0DEFAULTEVOUT on PF2
0x1ALT1EVOUT on PF7

Bit 3 – EVOUTD Event Output D

This bit controls the pin position for event output D.

ValueNameDescription
0x0DEFAULTEVOUT on PD2
0x1ALT1EVOUT on PD7

Bit 0 – EVOUTA Event Output A

This bit controls the pin position for event output A.

ValueNameDescription
0x0DEFAULTEVOUT on PA2
0x1ALT1EVOUT on PA7