25.4.12 Debug Control Register

Name: DBGCTRL
Offset: 0x0B
Reset: 0x00
Property: 

Bit 76543210 
        DBGRUN 
Access R/W 
Reset 0 

Bit 0 – DBGRUN Debug Run

This bit controls the functionality when the CPU is halted by an external debugger.
ValueDescription
0 The peripheral is halted in Break Debug mode and ignores events
1 The peripheral will continue to run in Break Debug mode when the CPU is halted