Data Transmission

Data transmission in SPI Host mode is functionally identical to the general USART operation, as described in the Operation section. The transmitter interrupt flags and corresponding USART interrupts are also identical. See Data Transmission for further description.