2.2 CPCON Charge Pump Threshold (CPT) Bit

In the CPCON register, the description of the Charge Pump Threshold (CPT) bit (CPCON[1]) is the opposite of its actual behavior. The correct description of the bit’s operation is shown below (changes from the data sheet in bold).
Value Description
1 VDD is below the charge pump auto-enable threshold (VAUTO)
0 VDD is above the charge pump auto-enable threshold (VAUTO)