Silicon Issue Summary
| Module | Feature | Item No. | Issue Summary | Affected Revisions | |||||
|---|---|---|---|---|---|---|---|---|---|
| A3 | A5 | A6 | A7 | A8 | A9 | ||||
| Nonvolatile Memory (NVM) | Self-write operation | 1.1.1 | Self-write operation may not work above 85°C with VDD above 5.3V | X | |||||
| Capture/Compare/PWM (CCP) | PWM mode | 1.2.1 | Duty cycle values are incorrect | X | X | X | X | X | X |
| Enhanced Universal Synchronous Asynchronous Receiver Transmitter (EUSART) | Transmit mode | 1.3.1 | Possible duplicate byte transmitted | X | X | X | X | X | X |
| Host Synchronous Serial Port (MSSP) | Start and Stop interrupt function | 1.4.1 | A race condition can cause the Start and/or Stop flags to be set when I2C is enabled | X | X | X | X | X | X |
| In-Circuit Serial Programming™ | Low-Voltage Programming | 1.5.1 | Low-Voltage Programming is not possible when VDD is below BORV while BOR is enabled | X | X | X | X | X | X |
| Watchdog Timer (WDT) | Watchdog Timer Reset | 1.6.1 | WDT reset may not work properly while device is not in Sleep | X | X | X | |||
| Configuration Words (CONFIG) | Sleep | 1.7.1 | Waking from Sleep may cause unexpected behavior | X | X | X | X | ||
|
Note:
Only those issues indicated in the last column
apply to the current silicon revision.
| |||||||||