1.1.1 Self-Write Operation

When performing self-write operations at 85°C or above, the writes may not occur at VDD voltages above 5.3V.

Work around

Perform self-write operations at a temperature below 85°C while operating at VDD voltages above 5.3V.

Affected Silicon Revisions

A3A5A6A7A8A9
X