6.5 MAC Command

The MAC command computes a SHA-256 digest of a key stored in the device or a challenge. The output of this command is the digest of this message. If the message includes the serial number of the device, the response is said to be “diversified”.