6.6 Nonce Command

The Nonce command has multiple purposes. The command can be used to output a random number for use by the system, input a fixed value to be used by other commands, generate a random value for use by other commands or to generate a Session Key for use by a subsequent write command dependent upon the mode.