5.3.3.1 Reset and Discovery Response Timing

Table 5-4. Reset and Discovery Response TimingUnless otherwise indicated, these values are applicable over the specified operating range from TA = -40℃ to +105℃, VCC = +1.65V to +5.5V, CL = 100 pF.
Parameter and Condition(1)Sym.Min.Max.Units
Reset Low Time, Device in Inactive State(4)tRESET96—µs
Discharge Low Time, Device in Active Write Cycle (tWR)(4, 7)tDSCHG150—µs
Reset Recovery Time(4, 6)Clock Divider = 1xtRRT1000—µs
Clock Divider = 2x1200—µs
Clock Divider = 4x1800—µs
Discovery Response Request(4)tDRR12 – tPUP(2)µs
Discovery Response Acknowledge Time(5)tDACK26(3)µs
Host Strobe Discovery Response Time(4)tMSDRtRD + tPUP(2)2µs
SI/O High Time for Start/Stop Condition(4)tHTSS150—µs
Note:
  1. AC measurement conditions for the table above:
    • All parameters are production tested unless otherwise noted.
    • Loading capacitance on SI/O: 100 pF
    • VPUP: Applied at minimum and maximum VCC
    • In Parasitic Power mode, VPUP minimum restricted to 2.4V
  2. tPUP is the time required to be pulled up from VIL to VIH when the SI/O line is released. This value is application-specific and is a function of the loading capacitance on the SI/O line as well as the RPUP chosen.
  3. Microchip’s AT21CS11 supports a maximum of 24 µs and a minimum of 8 µs.
  4. The host system must ensure the parameter timing values are met.
  5. The SHA104-TFLXAUTH ensures by design this timing parameter is met.
  6. Parameter is ensured through characterization but is not production tested.
  7. This parameter is only relevant when operating in parasitic power mode.