Jump to main content
Hardware Features
- General Information
- PolarFire SoC FPGA (MPFS250TS-FCG1152EES)
- SiFive E51 monitor core (1 x RV64IMAC)
- SiFive U54 application cores (4 x RV64GC) and secure boot
- Sony 4K dual camera sensors (IMX334)
- CE, RoHS
- Programming and Debugging
- Onboard JTAG or (multiplexed) onboard embedded FlashPro
- Memory and Storage
- 4 GB DDR4 x 64
- 2 GB LPDDR4 x 32
- 1 GB SPI flash
- 8 GB eMMC flash and SD card slot (multiplexed)
- User Defined I/O
- 4x LEDs
- 4x user push buttons
- 1x DIP switch (x 4)
- Expansion Connectors
- 1x VITA 57.1 HPC FMC
- PCIe Gen2 x 16
- 1x Mikrobus socket
- Communication and Networking
- 4 x UART (through USB bridge)
- 1 x CAN-FD header
- 2 x GbE RJ-45 connectors
- 1 x microUSB high-speed USB 2.0 OTG
- 1 x I2C (through USB bridge)
- Imaging and Video
- HDMI2.0 video output
- HDMI2.0 video input
- MIPI DSI output
- MIPI CSI-2 input
- Clocking
- Power