Running Linux User Applications Snapshot
The Linux .wic image is packaged with all the demo applications. Extract
the core-image-minimal-dev-sev-kit-es.wic.gz with
7zip utility to any folder. The extracted image can be flashed either in
eMMC or SD card. Irrespective of the flashing device, running the demo user
applications remain the same.