Demo Requirements
| Requirement | Description |
|---|---|
| Hardware and Accessories | |
| PolarFire SoC video kit | MPFS250-VIDEO-KIT |
| Image sensor module | LI-IMX334-MIPI-MICRO v1.0 (video DC dual cam) |
USB A to mini-B cable | Required for:
|
Power adapter | 12V, 5A |
Host PC | A host PC with USB and Ethernet port |
Ethernet cable | To communicate with the SEV kit while using the web GUI |
| Utility Software | |
Program Debug 2021.2 | This executable file installs FlashPro Express 2021.2, which is used to program FPGA. |
MobaxTerm or Putty | UART receiver-transmitter application at the host PC |
Win32 Disk Imager | Free utility used for flashing binary images to USB sticks or SD/CF cards |
7-zip | Free archiving utility for compressing/decompressing files and is needed for extracting .wic file from .wic.gz |
Admin privileges | Flashing Linux .wic images through Win32 Disk Imager requires admin privileges |
Flashable Binaries | |
Linux wic Image | core-image-minimal-dev-sev-kit-es.wic.gz |
Job file | MPFS_SEV_KIT_DESIGN_2022_09.zip |