1.2 Data Transfer Rates
The I2C Specification defines data transfer rates as follows:
- Standard-mode - transfer rates up to 100 kbits/s
- Fast-mode - transfer rates up to 400 kbits/s
- Fast-mode Plus - transfer rates up to 1 Mbit/s
- High-Speed mode - transfer rates up to 3.4 Mbits/s
The MSSP module supports both Standard-mode and Fast-mode transfer rates.