5.2 Configuration on Delivery
After production, the transponder is configured as shown in the following table. Unlike the ATA5577M1330C chip, the AFE Option Setup (block 3, page 1) is adjusted to the transponder Operating mode suitable for most applications.
All blocks in page 0 are not locked and may be re-programmed by the customer. Block 0 in
page 0 is the Configuration Register and is pre-programmed to the default Operating
mode: Manchester modulation with a data rate of RF/32. Two data blocks (block 1 and
block 2 in page 0) are transferred. The data of these two blocks is set to 0.
| Block | Address | Value | Comment |
|---|---|---|---|
| AFE option setup | block 3, page 1 | 0x 6DC0 0000 |
Soft modulation 2 pulses, clamp high, modulation low |
| Config register | block 0, page 0 | 0x 0008 8040 | RF/32, Manchester, Maxblock = 2 |
| User data block 1 | block 1, page 0 | 0x 0000 0000 | All ‘0’ |
| User data block 2 | block 2, page 0 | 0x 0000 0000 | All ‘0’ |