1.1 Transponder Antenna
The antenna consists of a coil and an on-chip capacitor of ATA5577M1330C for tuning the circuit to the nominal carrier frequency of 125 kHz. The coil has a ferrite core for improving the distance of read, write and programming operations.