| Document |
- Editorial updates
- Updated terminology:
- Master is replaced by host
- Slave is replaced by client
|
| Features |
- The Flash write/erase endurance is 1,000 cycles
|
| Hardware Guidelines |
- Improved the Connection for Power Supply section (decoupling
capacitors)
- Added a new connector for
UPDI to Connection for UPDI Programming section
- Added series resistor to the Connection for XTAL32K section
|
| AVR® CPU |
- Added single cycle ALU operation to “Instruction Execution Timing”
- More detailed description
of the CCP section
|
| Memories |
- New version of the memory map image
- Added start address to the SRAM table
|
| NVMCTRL |
- Updated block diagram
- Expanded several sections of the Flash section
- Expanded description of the FLMAP bit field in the CTRLB
register
- Expanded description of the ERROR bit field in the STATUS
register
|
| CLKCTRL |
- Update made to the block diagram
- Added missing Interrupts section
- Aligned CLKCTRL with the Electrical Characteristics
section
- Corrected a name in the
PDIV bit field in the MCLKCTRLB register
- Added a name column in
the SEL bit field in the XOSC32KCTRLA register
|
| SLPCTRL |
- Expanded the table in the Voltage Regulator Configuration
section
- Updates made to the several tables in the Sleep Modes section
- Update made to the PMODE bit field description in the
VREGCTRL register
|
| RSTCTRL |
- A clarification is made to the Initialization section
- A clarification is made to the External Reset section
- The table in the Domains Affected by Reset section is expanded
|
| CPUINT |
- Clarification made to step 4 in the Initialization section
- The figure in the Round Robin Scheduling section is improved
- The IVSEL bit field description in the CTRLA register is
improved
|
| EVSYS |
- Clarification made to the Overview section
- Clarification made to the main description in the CHANNELn
register
|
| PORT |
- Clarification of TTL compatibility added to the Pin Configuration
section
- Clarifications made to the Multi-Pin Configuration section
- Clarification made to CLK_PER activity in Sleep mode in the Asynchronous
Sensing Port Properties
- Several clarifications made to the PINCONFIG register
- Several clarifications made to the PINnCTRL register
|
| MVIO |
- Update made to the Power Sequencing section
|
| BOD |
- Clarification made to BODLEVEL0 in the CTRLB register
- Corrected register name to VLMCTRLA
|
| VREF |
- Clarification made to Initialization regarding noise
|
| WDT |
- Clarification made to the STATUS register
|
| TCA |
- Clarification made to the Overview section
- Note added to the Waveform Generation section
- The Split Mode Overview section is expanded
- Update made to the
CMPnEN bit field description of the CTRLB register
|
| TCB |
- Clarification made to the Initialization section
- Clarification made to the CCMPEN bit of the CTRLB
register
|
| TCD |
- Added formula and a figure to the Programmable Output Events
section
- Fault is replaced by Fault condition in the entire
section
- Clarifications are made to all bit descriptions of the FAULTCTRL
register
|
| RTC |
- Clarification made to
the:
- CTRLA
register
- CNTx
register
- PERx
register
- COMPx
register
- PITCTRLA
register
about checking the CNTBUSY flag in the STATUS or
PITSTATUS register to check if the register is ready to be
updated.
|
| USART |
- Correction made to the block diagram in the IRCOM Mode of Operation
section (Decoded/Encoded TxD)
- Corrected Reset value for the STATUS register
- Clarification made to the WFB bit in the STATUS register
- Correction made to the IREI bit of the EVCTRL register
(enabled/disabled was swapped)
|
| SPI |
- Some text related to
timing was removed from the Client Mode section
- Clarifications have been
made to functionality and timing requirements in the Client Mode -
Buffer Mode section
- A clarification has been made to the Interrupt Flag bit in
INTFLAGS - Normal Mode register
|
| TWI |
- Clarifications have been
made to the TIMEOUT bit field of the MCTRLA register
- A clarification has been made to the FLUSH bit of the MCTRLB
register
- A clarification has been made to the BUSSTATE bit field of the
MSTATUS register
|
| CCL |
- Clarifications have been
made to the Gated D Flip-Flop and characteristics tables in the
Sequencer Logic section
- Updated the figure in the
Clock Source Settings section
- A clarification has been made to the CLKSRC bit field of the
LUTnCTRLA register
- Clarifications have been
made to the TRUTH bit field of the TRUTHn register
|
| AC |
- An update has been made
to the block diagram in the Window Mode section
- Correction has been made to the INTMODE bit field of the
INTCTRL register (swapped NEGEDGE and POSEDGE)
|
| ADC |
- Clarifications have been
made to the Features section
- Clarifications have been
made to the Clock Generation section
- Clarifications have been
made to the formulas in the Conversion Results section
- Clarifications have been
made to the code snippet in the Temperature Measurement
section
- Clarifications have been
made to the description of inputs in the MUXPOS bit field of the
MUXPOS register
|
| DAC |
- A clarification has been made to the Features section
- The block diagram has been updated (Block Diagram section)
- Updates have been made to
the Operation section; several sections have been changed
(including headings)
- A clarification has been made to the description of the DATA
register
|
| OPAMP |
- Clarifications have been
made to the Input Voltage Range (and Bias Current) section
- Clarifications have been
made to the Offset Calibration section
- Clarifications have been
made to most tables in the Application Usage section
|
| UPDI |
- New section added to the Overview section: Addressing the Program
Memory Space
- A clarification has been made to the Chip Erase section
|
| Electrical Characteristics |
- The entire section is updated in new format
- All sections are updated with new numbers as part of the Complete Data
Sheet release
- Most sections have updates to the tables
|
| Characteristics Graphs |
- Section is renamed to Characteristics Graphs for clarity (old title
was Typical Characteristics)
- Characteristics graphs
added for the device and relevant peripherals
- OPAMP plots are
reformatted into the new standard
|
| Ordering Information |
- Added note regarding automotive parts
|
| Package Drawings |
- Added Package Marking Information section
- Update to 32-pin VQFN package drawing
- Added 32-pin VQFN wettable flanks drawing
- Update to 32-pin TQFP package drawing
- Update to 48-pin VQFN package drawing
- Added 48-pin VQFN wettable flanks drawing
- Update to 64-pin VQFN package drawing
- Added 64-pin VQFN wettable flanks drawing
- Update to 64-pin TQFP package drawing
|
| Data Sheet Revision History |
|