1 Memory Overview
The following table shows the memory overview of the entire family, but the further documentation describes only the AVR32DB28/32/48 devices.
| Devices |
AVR32DB28 |
AVR64DB28 |
AVR128DB28 |
|---|---|---|---|
| Flash memory | 32 KB | 64 KB | 128 KB |
| SRAM | 4 KB | 8 KB | 16 KB |
| EEPROM | 512B | 512B | 512B |
| User row | 32B | 32B | 32B |