Jump to main content
12.1 Features
- All Clocks and Clock Sources Are
Automatically Enabled When Requested by Peripherals
- Internal Oscillators:
- Up to 24 MHz
Internal High-Frequency Oscillator (OSCHF)
- 32.768 kHz Ultra-Low Power
Oscillator (OSC32K)
- Up to 48 MHz
Phase-Locked Loop (PLL), with 2x or 3x clock multiplier
- Auto-Tuning for Improved Internal
Oscillator Accuracy
- External Clock Options:
- 32.768 kHz Crystal Oscillator (XOSC32K)
- High-Frequency Crystal Oscillator (XOSCHF)
- External clock
- Main Clock Features:
- Safe run-time switching
- Prescaler with a division factor
ranging from 1 to 64
- Clock Failure Detection with
automatic clock switching to an internal source