11.3.1.3 Signature Row
The Signature Row contains a Device ID identifying each microcontroller device type and a serial number for each manufactured device. The serial number consists of the production lot number, wafer number, and the device's coordinates. The CPU or the UPDI interface can read the Signature Row. However, the Signature Row can't be written or erased.