17.3.7 TCAn Pin Position
| Name: | TCAROUTEA |
| Offset: | 0x06 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TCA1[2:0] | TCA0[2:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
Bits 5:3 – TCA1[2:0] TCA1 Signals
This bit field controls the pin positions for TCA1 signals.
| Value | Name | Description | |||||
|---|---|---|---|---|---|---|---|
| WO0 | WO1 | WO2 | WO3 | WO4 | WO5 | ||
0x0 | PORTB | PB0 | PB1 | PB2 | PB3 | PB4 | PB5 |
0x1 | PORTC | PC4 | PC5 | PC6 | - | - | - |
0x2 | PORTE | PE4 | PE5 | PE6 | - | - | - |
Other | - | Reserved | |||||
Bits 2:0 – TCA0[2:0] TCA0 Signals
This bit field controls the pin positions for TCA0 signals.
| Value | Name | Description | |||||
|---|---|---|---|---|---|---|---|
| WO0 | WO1 | WO2 | WO3 | WO4 | WO5 | ||
0x0 | PORTA | PA0 | PA1 | PA2 | PA3 | PA4 | PA5 |
0x1 | PORTB | PB0 | PB1 | PB2 | PB3 | PB4 | PB5 |
0x2 | PORTC | PC0 | PC1 | PC2 | PC3 | PC4 | PC5 |
0x3 | PORTD | PD0 | PD1 | PD2 | PD3 | PD4 | PD5 |
0x4 | PORTE | PE0 | PE1 | PE2 | PE3 | PE4 | PE5 |
0x5 | PORTF | PF0 | PF1 | PF2 | PF3 | PF4 | PF5 |
Other | - | Reserved | |||||