36.5.2 Interrupt Control

Name: INTCTRL
Offset: 0x02
Reset: 0x00
Property: -

Bit 76543210 
       INTMODE[1:0] 
Access R/WR/W 
Reset 00 

Bits 1:0 – INTMODE[1:0] Interrupt Mode

Writing to these bits selects which edge(s) of the ZCD OUT signal will trigger the ZCD interrupt request.

ValueNameDescription
0x0NONENo interrupt
0x1RISINGInterrupt on rising OUT signal
0x2FALLINGInterrupt on falling OUT signal
0x3BOTHInterrupt on both rising and falling OUT signal