4.3 Serial Number
Each ATmega48PB/88PB/168PB has an integrated serial number (also called unique device ID) that can be used to uniquely identify each part.
There are two approaches to get the serial number information.
One way is to read the Signature Row from software. For detailed information, refer to section "Reading the Signature Row from Software" in the latest data sheet.
| Signature Byte | Z-Pointer Address | 
|---|---|
| Device Signature Byte 1 | 0x0000 | 
| Device Signature Byte 2 | 0x0002 | 
| Device Signature Byte 3 | 0x0004 | 
| RC Oscillator Calibration Byte | 0x0001 | 
| Serial Number Byte 1 | 0x000E | 
| Serial Number Byte 0 | 0x000F | 
| Serial Number Byte 3 | 0x0010 | 
| Serial Number Byte 2 | 0x0011 | 
| Serial Number Byte 5 | 0x0012 | 
| Serial Number Byte 4 | 0x0013 | 
| Serial Number Byte 6 | 0x0015 | 
| Serial Number Byte 7 | 0x0016 | 
| Serial Number Byte 8 | 0x0017 | 
If the serial number feature is used across several device families the device signature bytes should also be included in the serial number. Extending the serial number to a 12-byte number.
Another way is to read I/O address 0xF0 - 0xF8, as the ATmega48PB/88PB/168PB serial number can be accessed through I/O registers SNOBRx. The serial number is made from concatenating the nine bytes read out from these read-only registers. See sub-chapter SNOBRx - Serial Number Byte 8 to 0 for more detail.
| C Code Example | 
                                                  
                                                   |