4.2 Analog Comparator
The Analog Comparator Output (ACO) can be connected to PE0 if the Analog Comparator Output Enable (ACOE) is written with "1" in the Analog Comparator Control and Status Register C (ACSR0).
The Analog Comparator Output (ACO) can be connected to PE0 if the Analog Comparator Output Enable (ACOE) is written with "1" in the Analog Comparator Control and Status Register C (ACSR0).
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.