23.7.9 Debug Control Register - Split Mode
Name: | DBGCTRL |
Offset: | 0x0E |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DBGRUN | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit 0 – DBGRUN Run in Debug
Value | Description |
---|---|
0 | The peripheral is halted in Break Debug mode and ignores events |
1 | The peripheral will continue to run in Break Debug mode when the CPU is halted |