23.7.15 High Byte Compare Register n - Split Mode
The TCAn.HCMPn register represents the compare value of Compare Channel n for the high byte timer. This register is continuously compared to the counter value of the high byte timer, TCAn.HCNT. Normally, the outputs from the comparators are then used to generate waveforms.
Name: | HCMPn |
Offset: | 0x29 + n*0x02 [n=0..2] |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
HCMP[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 7:0 – HCMP[7:0] Compare Value of Channel n
This bit field holds the compare value of channel n that is compared to TCAn.HCNT.