23.7.4 Control D - Split Mode
Name: | CTRLD |
Offset: | 0x03 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SPLITM | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit 0 – SPLITM Enable Split Mode
This bit sets the timer/counter in Split mode operation and will work as two 8-bit timer/counters. The register map will change compared to the normal 16-bit mode.