36.5.1 Status A

Name: STATUSA
Offset: 0x00
Reset: 0x10
Property: -

Bit 76543210 
 UPDIREV[3:0]     
Access RRRR 
Reset 0011 

Bits 7:4 – UPDIREV[3:0] UPDI Revision

This bit field contains the revision of the current UPDI implementation.