36.5.6 ASI Reset Request
Name: | ASI_RESET_REQ |
Offset: | 0x08 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
RSTREQ[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 7:0 – RSTREQ[7:0] Reset Request
The UPDI will not be reset when issuing a System Reset from this register.
Value | Name | Description |
---|---|---|
0x00 | RUN | Clear Reset condition |
0x59 | RESET | Normal Reset |
Other | - | Reserved |