Jump to main content
21.10.5 TxCLKCON
Timer Clock Source
Selection RegisterName: | TxCLKCON |
Offset: | 0x0310,0x0316,0x031C |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | | | | CS[3:0] | |
Access | | | | | R/W | R/W | R/W | R/W | |
Reset | | | | | 0 | 0 | 0 | 0 | |
Bits 3:0 – CS[3:0] Timer Clock Source
Selection
Table 21-3. Clock Source
SelectionCS | Clock Source |
---|
Timer2 | Timer4 | Timer6 |
---|
1111 | Reserved |
1110 | CLC4_OUT |
1101 | CLC3_OUT |
1100 | CLC2_OUT |
1011 | CLC1_OUT |
1010 | ZCD_OUT |
1001 | NCO1_OUT |
1000 | EXTOSC |
0111 | SOSC |
0110 | MFINTOSC (32 kHz) |
0101 | MFINTOSC (500 kHz) |
0100 | LFINTOSC |
0011 | HFINTOSC |
0010 | FOSC |
0001 | FOSC/4 |
0000 | Pin
selected by T2INPPS | Pin
selected by T4INPPS | Pin selected
by T6INPPS |