21.10.6 TxRST
Name: | TxRST |
Offset: | 0x0311,0x0317,0x031D |
Timer External Reset
Signal Selection Register
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | | | | RSEL[3:0] | |
Access | | | | | R/W | R/W | R/W | R/W | |
Reset | | | | | 0 | 0 | 0 | 0 | |
Bits 3:0 – RSEL[3:0] External Reset Source
Selection
Table 21-4. External Reset
SourcesRSEL | Reset
Source |
---|
TMR2 | TMR4 | TMR6 |
---|
1111 | Reserved |
1110 | CLC4_OUT |
1101 | CLC3_OUT |
1100 | CLC2_OUT |
1011 | CLC1_OUT |
1010 | ZCD_OUT |
1001 | C1_OUT |
1000 | PWM5_OUT |
0111 | PWM4_OUT |
0110 | PWM3_OUT |
0101 | CCP2_OUT |
0100 | CCP1_OUT |
0011 | TMR6_Postscaled_OUT | Reserved |
0010 | TMR4_Postscaled_OUT | Reserved | TMR4_Postscaled_OUT |
0001 | Reserved | TMR2_Postscaled_OUT |
0000 | Pin selected
by T2INPPS | Pin selected
by T4INPPS | Pin selected
by T6INPPS |