3.24.1 TMR0 - TIMER0

The MPLAB® Code Configurator (MCC) Melody Timer0 Peripheral Libraries (PLIBs) driver generates APIs to support TMR0-specific peripheral functionality on target MCUs. In addition, a portable API interface supports a generic timer interface in line with the MCC Melody Component concept of firmware portability.