3.24.3 TMR2 - TIMER2
The MPLAB® Code Configurator (MCC) Melody Timer2 Peripheral Libraries (PLIBs) driver generates APIs to support TMR2-specific peripheral functionality on target MCUs. In addition, a portable API interface supports a generic timer interface in line with the MCC Melody Component concept of firmware portability.