1 AVR32LA32 Key Features
The AVR® LA microcontroller family uses the latest technologies from Microchip Technology and features a flexible, low-power architecture, including an Event System, accurate analog subsystems, advanced digital peripherals, and Peripheral Touch Controller.
- AVR® CPU Running at Up to 20 MHz
- 32 KB of In-System Programmable (ISP) Flash Memory, with 2 KB SRAM and 512B EEPROM
- Supply Voltage Range: 1.62V to 5.5V
- PTC with Driven Shield+ and Boost Mode
Technologies for Capacitive Touch Buttons, Sliders, Wheels and 2D Surface
- Supports up to 27 self-capacitance touch channels
- 10-bit Analog-to-Digital Convertor (ADC)
- Analog Comparator
- Three 16-bit Timer/Counters
- USART, SPI, and I2C Serial Communication Interfaces
- Four-Channel Event System
- Configurable Custom Logic (CCL) with Four Look Up Tables (LUTs)
- Program and Debug Interface Disable (PDID)
- Pin Counts: 14, 20, 28 and 32
- Temperature Ranges:
- Industrial: −40°C to +85°C
- Extended: −40°C to +125°C