9.2 Revision 4
Revision 4 is the initial release of the board.
Known issues:
- The silkscreen designator for SW0 on the board is incorrect. The correct designator for SW0 is PC0.
- The on-board debugger board configuration
incorrectly sets the maximum target voltage to 5.0V
- pydebuggerconfig
may be used to correct the board configuration using the following command
line:
pydebuggerconfig replace -r VMAX="55"
- pydebuggerconfig
may be used to correct the board configuration using the following command
line: