Jump to main content
Preface
1 AVR32LA32 Key Features
The AVR® LA microcontroller family uses the latest technologies from Microchip Technology and features a flexible, low-power architecture, including an Event System, accurate analog subsystems, advanced digital peripherals, and Peripheral Touch Controller.
2 Pinout
AVR32LA32 Curiosity Nano pinout diagram.
3 Board Features
Features of Curiosity Nano, board layout picture, board block diagram, and Curiosity Nano pinout standard.
4 Out-of-Box Demo
This is an interactive demo program.
5 Setup Essentials
Step-by-step project setup and pin-header assembly instructions.
6 On-Board Nano Debugger
This section describes the features and interfaces of the on-board debugger for programming and debugging.
7 Hardware Peripherals
Kit hardware peripherals overview.
9 Hardware Revision History and Known Issues
Provides information about the latest board revision, known issues, and differences from previous versions.
9.1 Identifying Product ID and Revision
9.2 Revision 4
Revision 4 is the initial release of the board.
10 Document Revision History
11 Appendix
Schematic, Assembly Drawing, Adapter Pinout, Programming External MCUs, External Debuggers

DS50004120B

The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.