Board identification in
Microchip development environments
Power and Connectivity
USB
Type-C® for power and data
Adjustable target voltage
(1.62–5.5V, up to 500 mA) controlled by the
on-board debugger
Hardware Peripherals
Yellow user LED
Mechanical user switch
Touch button
32.768 kHz Crystal
Curiosity Nano Edge Connector
Sockets into Curiosity Nano
base boards
Staggered layout for press
fit pin headers
Breadboard-compatible
Castellated edges for surface
mounting
DS50004120B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.