The ble_zigbee_light_prov demo application is pre-programmed on the Curiosity board.
This application operationalizes a variety of concepts related to Bluetooth Low Energy,
Zigbee and Multiprotocol (Bluetooth Low Energy and Zigbee) technologies.
For more details of the Out-of-Box (OOB) demo source code and demo guide, refer to the Preprogrammed Demo Software.Figure 4-1. Demo Application Sequence Diagram
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.