Features

  • WBZ451HPE Bluetooth® Low Energy and 802.15.4 RF Module
  • USB or Li-Po Battery Powered
  • On-Board Programmer/Debug Circuit Using PKoB4 Based on Microchip SAME70 MCU
  • Microchip MCP73871 Li-Ion/LiPo Battery Charger with Power Path Management
  • On-Board USB to UART Serial Converter with Hardware Flow Control Based on Microchip MCP2200
  • mikroBUS™ Socket to Expand Functionality using MikroElektronika Click™ Adapter Boards
  • RGB LED Controlled Using Pulse Width Modulation (PWM)
  • One Reset Switch
  • One User-Configurable Switch
  • One User LED
  • 32.768 kHz Crystal
  • Microchip SST26VF064B, 64-Mbit External Quad Serial Peripheral Interface (QSPI) Flash Memory
  • Microchip MCP9700A, Low-Power Analog Voltage Temperature Sensor
  • 10-Pin ARM® Serial Wire Debug (SWD) Header for External Programmer/Debugger
  • Two XPRO Headers

For more details, refer to Hardware.