3 Hardware
This chapter describes the hardware features of the WBZ451HPE Curiosity Board.
Note:
- Using Microchip’s total system solution, which includes complementary devices, software drivers and reference designs, is highly recommended to ensure the proven performance of the WBZ451HPE Curiosity Boards. For more details, go to support.microchip.com or contact your local Microchip Sales office.
| S.No. | Designator | Manufacturer Part Number | Description |
|---|---|---|---|
| 1 | Q2, Q8 | TN2106K1-G | MCHP ANALOG MOSFET N-CH TN2106 60V 280mA 360mW 2.5R SOT23-3 |
| 2 | U3 | MCP9700AT-E/TT | MCHP ANALOG TEMPERATURE SENSOR -40C to +150C MCP9700AT-E/TT SOT-23-3 |
| 3 | U6 | WBZ451HPE-I | Long Range BLE/ZIGBEE WBZ451HPE-I Module with PCB antenna |
| 4 | U7 | SST26VF064B-104I/MF | MCHP SERIAL FLASH SST26VF064B-104I/MF WDFN-8 |
| 5 | U8 | 24LC256T-E/ST | MCHP MEMORY SERIAL EEPROM 256k I2C 24LC256T-E/ST TSSOP-8 |
| 6 | U10, U13 | MCP1727-3302E/MF | MCHP ANALOG LDO 3.3V MCP1727-3302E/MF |
| 7 | U12 | MCP73871-2CCI/ML | MCHP ANALOG BATTERY CHARGER MCP73871-2CCI/ML QFN-20 |
| 8 | U17 | USB2512B-I/M2 | MCHP INTERFACE USB 2.0 HUB CTRLR USB2512B-I/M2 SQFN-36 |
| 9 | U18 | MCP2200-I/MQ | MCHP INTERFACE USB UART MCP2200-I/MQ QFN-20 |
| 10 | U19 | MIC2042-1YTS | MCHP ANALOG POWER SWITCH 5.5V 3A MIC2042-1YTS TSSOP-14 |
| 11 | U20 | ATSAME70N21B-CNT | MCHP MCU 32-BIT 300MHz 2MB 384K x 8 ATSAME70N21B-CNT TFBGA-100 |
| 12 | Y2 | DSC6011HI1B-012.0000 | MCHP CMOS OSCILLATOR 12MHz DSC6011HI1B-012.0000 SMD VFLGA-4 |
| 13 | Y3 | DSC6011HI1B-024.0000 | MCHP CMOS OSCILLATOR 24MHz DSC6011HI1B-024.0000 SMD VFLGA-4 |