2 BB91A23AA Building Block Solutions - Embedded Systems Kit Overview

The BB91A23AA Building Block Solutions - Embedded Systems Kit is a modular platform that allows users to seamlessly integrate individual boards into existing systems or configure multiple boards together for diverse application requirements. This flexibility enables rapid prototyping, system expansion and customized solutions for various applications.

It contains several analog, mixed-signal and microcontroller (MCU) devices configured in separate Building Block Solutions (BBS) boards for easy evaluation and implementation in system level applications.