3 BB91A23A Building Block Solutions - Embedded Systems Kit Contents

The BB91A23A Building Block Solutions - Embedded Systems Kit features the following BBS boards:

Table 3-1. BB91A23A BBS Boards Features
Product NameProduct DescriptionBBS Board Number
PIC16F175768-bit Microcontroller
MCP3564REight-Channel, 153.6 ksps, Low Noise 24-Bit Delta-Sigma ADC with Internal Voltage ReferenceBB88G26A
MCP42U8310-Bit Dual-Channel Digital Potentiometer with Selectable SPI/I2C Serial Interface
MCP6V11 (Non-Inverting)7.5 μA, 80 kHz Zero-Drift Operational Amplifier
MCP6V11 (Inverting)7.5 μA, 80 kHz Zero-Drift Operational Amplifier
Potentiostat Circuit BBSPopulated by User
MCP16251Low Quiescent Current, PFM/PWM Synchronous Boost Regulator with True Output Disconnect or Input/Output Bypass Option
MCP9700BLow-Power Linear Active Thermistor Integrated Circuit (IC)BB93Z17A
MIC5317High Performance Single 150 mA Low-Dropout Regulator (LDO)
MCP15011.8V High-Precision Buffered Voltage ReferenceBB17J62A