4 Hardware Requirements

The BBS boards included in the BB91A23A Building Block Solutions - Embedded Systems Kit come fully populated with their primary Surface-Mount Device (SMD) components.

The following additional components and instrumentation are required for proper operation and testing:

  • Header pins for connectivity between boards and external equipment
  • An external laboratory power supply
  • An oscilloscope for signal monitoring and data acquisition
  • A function generator for signal generation
Note: Two 1x36 headers are included with the kit, though more may be needed .