3.2 Page Erase
This algorithm (Table 3-2) erases one page of the Code Flash memory. The erase address is page-size aligned, and “don’t care” bits are its least significant part. The Page Erase procedure does not have an effect on the User OTP memory. If FPED or Code-Protect have been enabled, Page Erase will have no effect on the User Configuration A and B areas. Like Bulk Erase, the Page Erase command may have no effect when targeting the UCAx page, UCB page or an address range with a security descriptor defining the page as hardware write-protected.
| ICSP Sequence | ICSP Command Code | Data/Opcode | Instruction Executed |
|---|---|---|---|
| Step 1: Initialize pointers. Move VISI address to W8 and NVMCON address to W9. | |||
CMDEXEC | 00 | 0xA0001F03 | MOV.SL #VISI, W8 |
CMDEXEC | 00 | 0xA400C003 | MOV.SL #NVMCON, W9 |
| Step 2: Move NVMCON address to W0. | |||
CMDEXEC | 00 | 0x00000309 | MOV.L W9, W0 |
| Step 3: Write 0x4003 to NVMCON to set up for the Page Erase NVM operation. | |||
CMDSEQWR | 10 | 0x00004003 | MOV.L #PGEDx<31:0>, [W0++] |
| Step 4: Initialize NVMADR with any address on the target page. | |||
CMDSEQWR | 10 | EraseAddress[31:0] | MOV.L #PGEDx<31:0>, [W0++] |
| Step 5: Set WR bit (NVMCON[15]) to start the NVM operation and move NVMCON to VISI. | |||
CMDEXEC | 00 | 0x8E900431 | MOVS.W #0xC003, [W9] |
CMDEXEC | 00 | 0x83892400 | MOV.L [W9], [W8] |
| Step 6: Provide clocks to complete execution of the prior move of NVMCON to VISI by executing a second move of NVMCON to VISI, then shift VISI on PGEDx. | |||
CMDEXEC | 00 | 0x83892400 | MOV.L [W9], [W8] |
CMDRD | 01 | VISI | |
| Step 7: Repeat Step 6 to poll WR bit (NVMCON[15]) until it is clear, indicating completion. | |||